LN Series Locked Bonnet Needle Valve, Body Material: Alloy 400, 1/2 in FNPT x 1/2 in FNPT, Stem: Regulating Chrome-Plated Alloy 400, Packing: PTFE, Handle: Stainless Steel T-Bar
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Inlet Type

N/A FNPT

Inlet Size

N/A 1/2 in

Outlet Type

N/A FNPT

Outlet Size

N/A 1/2 in

Brand Series

N/A LN Series

Shape

N/A Straight

Connects

N/A Male NPT to Male NPT

Cv

N/A 1.83

Orifice

N/A 0.44 in11.2 mm

Stem Type

N/A Regulating

Working Pressure

N/A 5000 psig344 bar

SSP P/N

N/A LN8R-8PF-M

Packing Material

N/A PTFE

Stem Material

N/A Chrome-Plated Alloy 400

Production Category

N/A 3

Product Descriptions

N/A Female NPT Needle Valve

Description Text

N/A Locked Bonnet Needle Valves

Dimensions

A

N/A 3.12 in

D

N/A 1.82 in

E

N/A 0.625 in

F

N/A 3.503 in

G

N/A 1 1/32 in

H

N/A 5.03 in

B

N/A 1.56 in