LN Series Locked Bonnet Needle Valve, Body Material: Alloy 400, 1/2 in Duolok Tube Fitting x 1/2 in Duolok Tube Fitting, Stem: Metering Chrome-Plated Alloy 400, Packing: PTFE, Handle: Stainless Steel T-Bar
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Inlet Type

N/A Duolok Tube Fitting

Inlet Size

N/A 1/2 in

Outlet Type

N/A Duolok Tube Fitting

Outlet Size

N/A 1/2 in

Brand Series

N/A LN Series

Shape

N/A Straight

Connects

N/A Fractional Tube to Fractional Tube

Cv

N/A 2.18

Orifice

N/A 0.44 in11.2 mm

Stem Type

N/A Metering

Working Pressure

N/A 5000 psig344 bar

SSP P/N

N/A LN8M-D8-M

Packing Material

N/A PTFE

Stem Material

N/A Chrome-Plated Alloy 400

Production Category

N/A 3

Product Descriptions

N/A Duolok Tube End Needle Valve

Description Text

N/A Locked Bonnet Needle Valves

Dimensions

A

N/A 3.92 in

D

N/A 1.82 in

E

N/A 0.625 in

F

N/A 3.503 in

G

N/A 1 1/32 in

H

N/A 5.03 in

B

N/A 1.96 in