LN Series Locked Bonnet Needle Valve, Body Material: Alloy C-276, 1/4 in MNPT x 1/4 in MNPT, Stem: Shutoff, Vee Chrome-Plated 316 SS, Packing: PTFE, Handle: Stainless Steel T-Bar
Unit of Measure

Specifications

Body Material

N/A Alloy C-276

Inlet Type

N/A MNPT

Inlet Size

N/A 1/4 in

Outlet Type

N/A MNPT

Outlet Size

N/A 1/4 in

Brand Series

N/A LN Series

Shape

N/A Straight

Connects

N/A Female NPT to Female NPT

Cv

N/A 0.85

Orifice

N/A 0.250 in6.35 mm

Stem Type

N/A Shutoff, Vee

Working Pressure

N/A 6000 psig413 bar

SSP P/N

N/A LN6V-4PM-HC

Packing Material

N/A PTFE

Stem Material

N/A Chrome-Plated 316 SS

Production Category

N/A 1

Product Descriptions

N/A Male NPT Needle Valve

Description Text

N/A Locked Bonnet Needle Valves

Dimensions

A

N/A 2.5 in

D

N/A 1.34 in

E

N/A .5 in

F

N/A 2.5 in

G

N/A 11/16 in

H

N/A 3.93 in

B

N/A 1.25 in