LN Series Locked Bonnet Needle Valve, Body Material: Alloy 400, 3/8 in Duolok Tube Fitting x 3/8 in Duolok Tube Fitting, Stem: Metering Chrome-Plated Alloy 400, Packing: PTFE, Handle: Stainless Steel T-Bar
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Inlet Type

N/A Duolok Tube Fitting

Inlet Size

N/A 3/8 in

Outlet Type

N/A Duolok Tube Fitting

Outlet Size

N/A 3/8 in

Brand Series

N/A LN Series

Shape

N/A Straight

Connects

N/A Fractional Tube to Fractional Tube

Cv

N/A 0.78

Orifice

N/A 0.25 in6.4 mm

Stem Type

N/A Metering

Working Pressure

N/A 5000 psig344 bar

SSP P/N

N/A LN6M-D6-M

Packing Material

N/A PTFE

Stem Material

N/A Chrome-Plated Alloy 400

Production Category

N/A 3

Product Descriptions

N/A Duolok Tube End Needle Valve

Description Text

N/A Locked Bonnet Needle Valves

Dimensions

A

N/A 2.83 in

D

N/A 1.34 in

E

N/A 0.5 in

F

N/A 2.5 in

G

N/A 11/16 in

H

N/A 3.9 in

B

N/A 1.42 in