LN Series Locked Bonnet Needle Valve, Body Material: Alloy C-276, 1/8 in FNPT x 1/8 in FNPT, Stem: Shutoff, Vee Chrome-Plated Alloy C-276, Packing: Flexible Graphite, Handle: Stainless Steel T-Bar
Unit of Measure

Specifications

Body Material

N/A Alloy C-276

Inlet Type

N/A FNPT

Inlet Size

N/A 1/8 in

Outlet Type

N/A FNPT

Outlet Size

N/A 1/8 in

Brand Series

N/A LN Series

Shape

N/A Straight

Connects

N/A Male NPT to Male NPT

Cv

N/A 0.34

Orifice

N/A 0.16 in4.1 mm

Stem Type

N/A Shutoff, Vee

Working Pressure

N/A 6000 psig413 bar

SSP P/N

N/A LN4VG-2PF-HC

Packing Material

N/A Flexible Graphite

Stem Material

N/A Chrome-Plated Alloy C-276

Production Category

N/A 1

Product Descriptions

N/A Female NPT Needle Valve

Description Text

N/A Locked Bonnet Needle Valves

Dimensions

A

N/A 2 in

D

N/A 1.09 in

E

N/A 0.41 in

F

N/A 1.75 in

G

N/A 19/32 or 9/16 in

H

N/A 3.12 in

B

N/A 1 in