600 Series Straight Integral Bonnet Needle Valve, End Connections: 1/2 in Duolok Tube Fitting x 1/2 in Duolok Tube Fitting, Orifice: 0.343, Body Material: Alloy 400, Packing Material: PTFE, Stem: Vee Type Shutoff, Handle: Black Nylon - Brass Insert, Working Pressure @100°F: 2050
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Duolok Tube Fitting

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A Duolok Tube Fitting

Connection 2 - Size

N/A 1/2 in

Brand Series

N/A 600 Series

Shape

N/A Straight

Orifice

N/A 0.343 in

Stem Type

N/A Vee Type Shutoff

End Connection Type

N/A Duolok Tube End

End Connections

N/A TF x TF

Packing Material

N/A PTFE

Production Category

N/A 3

Dimensions

A

N/A 2.8 in

C

N/A 0.44 in

D

N/A 0.44 in

E

N/A 3.15 in

F

N/A 1.75 in

G

N/A 0.38 in

H

N/A 25/32 in

B1

N/A 1.4 in

B2

N/A 1.4 in