600 Series Straight Integral Bonnet Needle Valve, End Connections: 1/4 in MNPT x 1/4 in FNPT, Orifice: 0.063, Body Material: Brass, Packing Material: PTFE, Stem: Soft Seal Shutoff, Handle: Black Nylon - Brass Insert, Working Pressure @100°F: 3000
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A MNPT

Connection 1 - Size

N/A 1/4 in

Connection 2 - Type

N/A FNPT

Connection 2 - Size

N/A 1/4 in

Brand Series

N/A 600 Series

Shape

N/A Straight

Orifice

N/A 0.063 in

Stem Type

N/A Soft Seal Shutoff

End Connection Type

N/A Male National Pipe Thread by Female National Pipe Thread

End Connections

N/A MNPT x FNPT

Packing Material

N/A PTFE

Production Category

N/A 3

Dimensions

A

N/A 2 in

C

N/A 0.44 in

D

N/A 0.44 in

E

N/A 2.61 in

F

N/A 1.38 in

G

N/A 0.38 in

H

N/A 17/32 in

B1

N/A 1 in

B2

N/A 1 in