4000 Series Ball Popper Check Valve, 1/4 in Duolok Tube Fitting x 1/4 in Duolok Tube Fitting, Alloy C-276, Cracking Pressure: 1psig
Unit of Measure

Specifications

Body Material

N/A Alloy C-276

Connection 1 - Type

N/A Duolok Tube Fitting

Connection 1 - Size

N/A 1/4 in

Connection 2 - Type

N/A Duolok Tube Fitting

Connection 2 - Size

N/A 1/4 in

Brand Series

N/A 4000 Series

Shape

N/A Straight

Orifice

N/A 0.187 in

O-ring Material

N/A FKM

Ball Material

N/A Alloy C-276

End Connections

N/A TF x TF

Cracking Pressure

N/A 25 psig

Working Pressure

N/A 6000 psig413 bar

Temperature

N/A -15 to 350 ºF-26 to 176 ºC

Production Category

N/A 4

Product Descriptions

N/A Duolok Tube End Check Valve

Dimensions

A

N/A 2.67 in

C

N/A 0.75 in

D

N/A 0.63 in

B

N/A 1.27 in