Valve, Proportional Relief, High Pressure, Body Material: 316 SS, 6 mm Duolok Tube Fitting x 6 mm Duolok Tube Fitting, Seal Material: Nitrile, Working Pressure: 6000, Temperature: 0 to 250
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Duolok Tube Fitting

Connection 1 - Size

N/A 6 mm

Connection 2 - Type

N/A Duolok Tube Fitting

Connection 2 - Size

N/A 6 mm

Brand Series

N/A RH Series

Orifice

N/A 0.14 in3.6 mm

O-ring Material

N/A Nitrile Buna Rubber

Set Pressure Range

N/A 50 to 6000 psig3.4 to 413 bar

Working Pressure

N/A 6000 psig413 bar

Temperature

N/A 0 to 250 ºF-17 to 121 ºC

Production Category

N/A 1

Product Descriptions

N/A Duolok Tube End Proportional Relief Valve

End Connection Type

N/A Duolok Tube End

Dimensions

A Max

N/A 2.70 in68.6 mm

C

N/A 1.60 in40.6 mm

D

N/A 0.41 in10.4 mm

E Max

N/A 4.14 in105 mm

B

N/A 1.44 in36.6 mm