Valve, Proportional Relief, High Pressure, Body Material: 316 SS, 1/4 in Male BSPT x 1/4 in Female BSPT, Seal Material: FKM, Working Pressure: 6000, Temperature: -10 to 275
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Male BSPT

Connection 1 - Size

N/A 1/4-19

Connection 2 - Type

N/A Female BSPT

Connection 2 - Size

N/A 1/4-19

Brand Series

N/A RH Series

Orifice

N/A 0.14 in3.6 mm

O-ring Material

N/A FKM

Set Pressure Range

N/A 50 to 6000 psig3.4 to 413 bar

Working Pressure

N/A 6000 psig413 bar

Temperature

N/A -10 to 275 ºF-23 to 135 ºC

Production Category

N/A 1

Product Descriptions

N/A Male to Female ISO Tapered Proportional Relief Valve

End Connection Type

N/A Male British Standard Pipe Tapered by Female British Standard Pipe Tapered

Dimensions

A Max

N/A 2.70 in68.6 mm

C

N/A 1.17 in29.7 mm

D

N/A 0.41 in10.4 mm

E Max

N/A 3.89 in98.8 mm

B

N/A 1.19 in30.2 mm