Unit of Measure

Specifications

Body Material

N/A Brass

Product Descriptions

N/A Griplok Tube End Metering Valve

Connection 1 - Type

N/A Griplok Tube Fitting

Connection 1 - Size

N/A 1/2 in.

Connection 2 - Type

N/A Griplok Tube Fitting

Connection 2 - Size

N/A 1/2 in.

Brand Series

N/A 500 Series

Shape

N/A Angle

Orifice

N/A 0.250 in6.4 mm

Stem Type

N/A 10° Angle Stem

End Connections

N/A TF x TF

Packing Material

N/A PTFE

Production Category

N/A 4

B2_NUM

N/A 1.31 in

B

N/A 0 in0 mm

H_TXT

N/A 25/32

Dimensions

A

N/A 2.62 in66.5 mm

C

N/A 0.51 in13.0 mm

D

N/A 0.53 in

E

N/A 3.15 in80.0 mm

F

N/A 1.38 in3.50 mm

G

N/A 0.38 in9.7 mm

H

N/A 25/32 in19.8 mm

B1

N/A 1.31 in33.3 mm

B2

N/A 1.31 in