Unit of Measure

Specifications

Body Material

N/A 316 SS

Product Descriptions

N/A Griplok Tube End Metering Valve

Connection 1 - Type

N/A Griplok Tube Fitting

Connection 1 - Size

N/A 3/8 in.

Connection 2 - Type

N/A Griplok Tube Fitting

Connection 2 - Size

N/A 3/8 in.

Brand Series

N/A 500 Series

Shape

N/A Angle

Orifice

N/A 0.172 in4.4 mm

Stem Type

N/A 10° Angle Stem

End Connections

N/A TF x TF

Packing Material

N/A PTFE

Production Category

N/A 2

B2_NUM

N/A 1.2 in

B

N/A 0 in0 mm

H_TXT

N/A 17/32

Dimensions

A

N/A 2.4 in61.0 mm

C

N/A 0.4 in10.2 mm

D

N/A 0.38 in9.7 mm

E

N/A 2.75 in69.9 mm

F

N/A 1.38 in3.50 mm

G

N/A 0.38 in9.7 mm

H

N/A 17/32 in13.5 mm

B1

N/A 1.2 in30.5 mm

B2

N/A 1.2 in