Unit of Measure

Specifications

Body Material

N/A 316 SS

Product Descriptions

N/A Male NPT Metering Valve

Connection 1 - Type

N/A MNPT

Connection 1 - Size

N/A 1/8-27

Connection 2 - Type

N/A MNPT

Connection 2 - Size

N/A 1/8-27

Brand Series

N/A 500 Series

Shape

N/A Angle

Orifice

N/A 0.094 in2.4 mm

Stem Type

N/A 10° Angle Stem

End Connections

N/A MNPT x MNPT

Packing Material

N/A PTFE

Production Category

N/A 4

B2_NUM

N/A 0.91 in

B

N/A 0 in0 mm

H_TXT

N/A 17/32

Dimensions

A

N/A 1.81 in46.0 mm

C

N/A 0.4 in10.2 mm

D

N/A 0.38 in9.7 mm

E

N/A 2.69 in68.3 mm

F

N/A 1.38 in3.50 mm

G

N/A 0.38 in9.7 mm

H

N/A 17/32 in13.5 mm

B1

N/A 0.91 in23.1 mm

B2

N/A 0.91 in