LN Series Locked Bonnet Needle Valves - Straight, Body: 316 SS, 1/2 in. Tube Socket Weld x 1/2 in. Tube Socket Weld, Orifice: 0.437, Stem: Chrome-Plated 316 SS Non-Rotating Soft Seal (PCTFE), Handle: Stainless Steel T-Bar, Packing: PTFE.
Unit of Measure

Specifications

Body Material

N/A 316 SS

Inlet Type

N/A Tube Socket Weld

Inlet Size

N/A 1/2 in

Outlet Type

N/A Tube Socket Weld

Outlet Size

N/A 1/2 in

Brand Series

N/A LN Series

Shape

N/A Straight

Connects

N/A Tube Weld to Tube Weld

Cv

N/A 2

Orifice

N/A 0.437 in11.1 mm

Stem Type

N/A Non-Rotating Soft Seal (PCTFE)

Working Pressure

N/A 6000 psig413 bar

SSP P/N

N/A LN8K-8SW-316

Packing Material

N/A PTFE

Stem Material

N/A Chrome-Plated 316 SS

Production Category

N/A 1

Product Descriptions

N/A Tube Socket Weld Needle Valve

Description Text

N/A Locked Bonnet Needle Valves

Inlet Size

N/A 1/2

Outlet Size

N/A 1/2

Dimensions

A

N/A 3.25 in0 mm

D

N/A 1.91 in48.5 mm

E

N/A 0.75 in19.1 mm

F

N/A 3.5 in88.9 mm

G

N/A 1 1/32 in26.2 mm

H

N/A 5.03 in

B

N/A 1.63 in16.3 mm