LC Series Lift Check Valves, Brass, 3/4 in Unilok Tube Fitting x 3/4 in Unilok Tube Fitting, Cv: 1.10
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Unilok Tube Fitting

Connection 1 - Size

N/A 3/4 in

Connection 2 - Type

N/A Unilok Tube Fitting

Connection 2 - Size

N/A 3/4 in

Brand Series

N/A LC Series

Shape

N/A Straight

End Connections

N/A TF x TF

Cv

N/A 1.10

Orifice

N/A 0.343 in8.71 mm

Working Pressure

N/A 3000 psig206 bar

Temperature

N/A -40 to 400 ºF-40 to 204 ºC

Production Category

N/A 4

End Connection Type

N/A Unilok Tube End

Dimensions

A

N/A 3.43 in87.1 mm

B

N/A 1.69 in42.9 mm

C

N/A 0.875 in22.2 mm

D

N/A 2.5 in63.5 mm

E

N/A 0.75 in19.0 mm

F

N/A 1.49 in37.8 mm