LC Series Lift Check Valves, Brass, 1/2 in Unilok Tube Fitting x 1/2 in Unilok Tube Fitting, Cv: 0.73
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Unilok Tube Fitting

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A Unilok Tube Fitting

Connection 2 - Size

N/A 1/2 in

Brand Series

N/A LC Series

Shape

N/A Straight

End Connections

N/A TF x TF

Cv

N/A 0.73

Orifice

N/A 0.250 in6.35 mm

Working Pressure

N/A 3000 psig206 bar

Temperature

N/A -40 to 400 ºF-40 to 204 ºC

Production Category

N/A 4

End Connection Type

N/A Unilok Tube End

Dimensions

A

N/A 2.80 in71.1 mm

B

N/A 1.12 in28.4 mm

C

N/A 0.875 in22.2 mm

D

N/A 2.1 in53.3 mm

E

N/A 0.44 in11.1 mm

F

N/A 0.87 in22.1 mm