LC Series Lift Check Valves, 316 SS, 3/8 in Duolok Tube Fitting x 1/4 in MNPT, Cv: 0.34
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Duolok Tube Fitting

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A MNPT

Connection 2 - Size

N/A 1/4 in

Brand Series

N/A LC Series

Shape

N/A Straight

End Connections

N/A TF x MNPT

Cv

N/A 0.34

Orifice

N/A 0.172 in4.36 mm

Working Pressure

N/A 6000 psig413 bar

Temperature

N/A -100 to 900 ºF-73 to 482 ºC

Production Category

N/A 1

End Connection Type

N/A Duolok Tube End by Male National Pipe Thread

Dimensions

A

N/A 2.11 in53.5 mm

B

N/A 1.03 in26.1 mm

C

N/A 0.625 in15.8 mm

D

N/A 1.6 in40.6 mm

E

N/A 0.40 in10.1 mm

F

N/A 0.68 in17.2 mm