CH Series Check Valve, 316 SS, 3/8 in FNPT x 3/8 in FNPT Cracking Pressure: 1 psig, O-ring Material FKM
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A FNPT

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A FNPT

Connection 2 - Size

N/A 3/8 in

Brand Series

N/A CH Series

Cv

N/A 2.15

O-ring Material

N/A FKM

End Connections

N/A FNPT x FNPT

Cracking Pressure

N/A 1 psig

Production Category

N/A 1

Product Descriptions

N/A Female NPT Check Valve

End Connection Type

N/A Female National Pipe Thready by Female National Pipe Thread

Stem Type

N/A 0

Stem Material

N/A 0

Dimensions

A

N/A 2.55 in

Hex

N/A 1 in