CH Series Check Valve, 316 SS, 3/4 in Unilok Tube Fitting x 3/4 in Unilok Tube Fitting Cracking Pressure: 10 psig, O-ring Material FKM
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Unilok Tube Fitting

Connection 1 - Size

N/A 3/4 in

Connection 2 - Type

N/A Unilok Tube Fitting

Connection 2 - Size

N/A 3/4 in

Brand Series

N/A CH Series

Cv

N/A 3.25

O-ring Material

N/A FKM

End Connections

N/A TF x TF

Cracking Pressure

N/A 10 psig

Production Category

N/A 2

Product Descriptions

N/A Unilok Tube End Check Valve

End Connection Type

N/A Unilok Tube End

Stem Type

N/A 0

Stem Material

N/A 0

Dimensions

A

N/A 3.53 in

B

N/A 1.59 in

Hex

N/A 1 3/4 in