CP Series Poppet Check Valves, 1/4 in Female BSPT x 1/4 in Female BSPT, 316 SS, Cv: 0.35, Cracking Pressure: 1/3 psig
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Female BSPT

Connection 1 - Size

N/A 1/4 in

Connection 2 - Type

N/A Female BSPT

Connection 2 - Size

N/A 1/4 in

Brand Series

N/A CP Series

Shape

N/A Straight

Cv

N/A 0.35

O-ring Material

N/A FKM

Cracking Pressure

N/A 1/3 psig

Working Pressure

N/A 3000 psig206 bar

Temperature

N/A -10 to 375 ºF-23 to 190 ºC

Production Category

N/A 1

Product Descriptions

N/A Female ISO Tapered Check Valve

End Connection Type

N/A Female British Standard Pipe Tapered

Stem Type

N/A 0

Stem Material

N/A 0

Dimensions

A

N/A 2.54 in64.5 mm

B

N/A 3/4 in