CPA Series Straight Check Valves, MNPT 1/2-14 MNPT x 1/2-14 MNPT, Brass, Cracking Pressure: 150 to 350, Cv: 1.20
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A MNPT

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A MNPT

Connection 2 - Size

N/A 1/2 in

Brand Series

N/A CPA Series

Shape

N/A Straight

Stem Type

N/A 0

O-ring Material

N/A FKM

End Connections

N/A MNPT x MNPT

Cracking Pressure

N/A 150 to 350 psig

Working Pressure

N/A 3000 psig206 bar

Temperature

N/A -15 to 350 -10 to 250 ºF-23 to 121 ºC

Production Category

N/A 1

Product Descriptions

N/A Male NPT Check Valve

Cv

N/A 1.20

End Connection Type

N/A Male National Pipe Thread

Stem Material

N/A 0

Dimensions

A

N/A 2.56 in65.0 mm

B

N/A 7/8 in