CPA Series Straight Check Valves, Male BSPT 1/2-14 Male BSPT x 1/2 Male BSPT, Alloy 400, Cracking Pressure: 3 to 50, Cv: 1.20
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Male BSPT

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A Male BSPT

Connection 2 - Size

N/A 1/2 in

Brand Series

N/A CPA Series

Shape

N/A Straight

Stem Type

N/A 0

O-ring Material

N/A FKM

End Connections

N/A Male BSPT x Male BSPT

Cracking Pressure

N/A 3 to 50 psig

Working Pressure

N/A 3000 psig206 bar

Temperature

N/A -15 to 350 -10 to 375 ºF-23 to 190 ºC

Production Category

N/A 4

Product Descriptions

N/A Male ISO Tapered Check Valve

Cv

N/A 1.20

End Connection Type

N/A Male British Standard Pipe Tapered

Stem Material

N/A 0

Dimensions

A

N/A 2.56 in65.0 mm

B

N/A 7/8 in