CPA Series Straight Check Valves, FNPT 1/4-18 FNPT x 1/4-18 FNPT, Brass, Cracking Pressure: 3 to 50, Cv: 0.35
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A FNPT

Connection 1 - Size

N/A 1/4 in

Connection 2 - Type

N/A FNPT

Connection 2 - Size

N/A 1/4 in

Brand Series

N/A CPA Series

Shape

N/A Straight

Stem Type

N/A 0

O-ring Material

N/A FKM

End Connections

N/A FNPT x FNPT

Cracking Pressure

N/A 3 to 50 psig

Working Pressure

N/A 3000 psig206 bar

Temperature

N/A -15 to 350 -10 to 250 ºF-23 to 121 ºC

Production Category

N/A 1

Product Descriptions

N/A Female NPT Check Valve

Cv

N/A 0.35

End Connection Type

N/A Female National Pipe Thready by Female National Pipe Thread

Stem Material

N/A 0

Dimensions

A

N/A 2.98 in75.7 mm

B

N/A 3/4 in