4000 Series Ball Poppet Check Valve, 3/8 in Duolok Tube Fitting x 1/2 in MNPT, 316 SS, Cracking Pressure: 50psig
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Duolok Tube Fitting

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A MNPT

Connection 2 - Size

N/A 1/2 in

Brand Series

N/A 4000 Series

Shape

N/A Straight

Orifice

N/A 0.28 in

O-ring Material

N/A FKM

Ball Material

N/A 316 SS

End Connections

N/A TF x MNPT

Cracking Pressure

N/A 50 psig

Working Pressure

N/A 6000 psig413 bar

Temperature

N/A -15 to 350 ºF-26 to 176 ºC

Production Category

N/A 2

Product Descriptions

N/A Duolok Tube End to Male NPT Check Valve

Cv

N/A 1.08

Hex

N/A 7/8 in

Stem Type

N/A 0

Stem Material

N/A 0

Dimensions

A

N/A 3.05 in77.50 mm

C

N/A 0.88 in

D

N/A 0.88 in

B

N/A 0 in0 mm