CAD Cart (0)
▾
Toggle Valves
200 Series Toggle Valve's spring-loaded actuator allows quick allows quick on-off flow control in moderate to low pressure systems. Toggle valves are typically used in analytical instrumentation and research systems.
Specifications
- MAWP: Up to 200 psig (13.8 bar)
- Temperature Range: -20° to 200° F (-28 to 93° C)
- Stem tip: PTFE
- Materials: 316 SS, Brass
- Straight and angle patterns
- Durable metal toggle handle, black powder coated handle available
- A wide range of Duolok, Griplok, Unilok, tube fitting or TruFit pipe fitting FNPT and MNPT end connections
- Panel mountable
Part # |
CAD |
Body Material |
Inlet Type |
Inlet Size |
Outlet Type |
Outlet Size |
Orifice |
Stem Type |
O-ring Material |
Production Category |
Product Descriptions |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 208-316 |
CAD
N/A
|
Body Material N/A 316 SS | Inlet Type N/A Duolok Tube Fitting | Inlet Size N/A 1/4 in. | Outlet Type N/A Duolok Tube Fitting | Outlet Size N/A 1/4 in. | Orifice N/A 0.125 in3.2 mm | Stem Type N/A Soft Seal Shutoff | O-ring Material N/A FKM | Production Category N/A 1 | Product Descriptions N/A Duolok Tube End Toggle Valve |
| A208-316 |
CAD
N/A
|
Body Material N/A 316 SS | Inlet Type N/A Duolok Tube Fitting | Inlet Size N/A 1/4 in. | Outlet Type N/A Duolok Tube Fitting | Outlet Size N/A 1/4 in. | Orifice N/A 0.125 in3.2 mm | Stem Type N/A Soft Seal Shutoff | O-ring Material N/A FKM | Production Category N/A 1 | Product Descriptions N/A Duolok Tube End Toggle Valve |
| 208-316-G |
CAD
N/A
|
Body Material N/A 316 SS | Inlet Type N/A Griplok Tube Fitting | Inlet Size N/A 1/4 in. | Outlet Type N/A Griplok Tube Fitting | Outlet Size N/A 1/4 in. | Orifice N/A 0.125 in3.2 mm | Stem Type N/A Soft Seal Shutoff | O-ring Material N/A FKM | Production Category N/A 2 | Product Descriptions N/A Griplok Tube End Toggle Valve |
| A208-316-G |
CAD
N/A
|
Body Material N/A 316 SS | Inlet Type N/A Griplok Tube Fitting | Inlet Size N/A 1/4 in. | Outlet Type N/A Griplok Tube Fitting | Outlet Size N/A 1/4 in. | Orifice N/A 0.125 in3.2 mm | Stem Type N/A Soft Seal Shutoff | O-ring Material N/A FKM | Production Category N/A 2 | Product Descriptions N/A Griplok Tube End Toggle Valve |
| 208-316-U |
CAD
N/A
|
Body Material N/A 316 SS | Inlet Type N/A Unilok Tube Fitting | Inlet Size N/A 1/4 in. | Outlet Type N/A Unilok Tube Fitting | Outlet Size N/A 1/4 in. | Orifice N/A 0.125 in3.2 mm | Stem Type N/A Soft Seal Shutoff | O-ring Material N/A FKM | Production Category N/A 2 | Product Descriptions N/A Unilok Tube End Toggle Valve |
| A208-316-U |
CAD
N/A
|
Body Material N/A 316 SS | Inlet Type N/A Unilok Tube Fitting | Inlet Size N/A 1/4 in. | Outlet Type N/A Unilok Tube Fitting | Outlet Size N/A 1/4 in. | Orifice N/A 0.125 in3.2 mm | Stem Type N/A Soft Seal Shutoff | O-ring Material N/A FKM | Production Category N/A 2 | Product Descriptions N/A Unilok Tube End Toggle Valve |
| 204-316 |
CAD
N/A
|
Body Material N/A 316 SS | Inlet Type N/A MNPT | Inlet Size N/A 1/4-18 | Outlet Type N/A MNPT | Outlet Size N/A 1/4-18 | Orifice N/A 0.125 in3.2 mm | Stem Type N/A Soft Seal Shutoff | O-ring Material N/A FKM | Production Category N/A 1 | Product Descriptions N/A Male NPT Toggle Valve |
| 209-316 |
CAD
N/A
|
Body Material N/A 316 SS | Inlet Type N/A MNPT | Inlet Size N/A 1/4-18 | Outlet Type N/A Duolok Tube Fitting | Outlet Size N/A 1/4-18 | Orifice N/A 0.125 in3.2 mm | Stem Type N/A Soft Seal Shutoff | O-ring Material N/A FKM | Production Category N/A 1 | Product Descriptions N/A Male NPT to Duolok Tube End Toggle Valve |
| 215-316 |
CAD
N/A
|
Body Material N/A 316 SS | Inlet Type N/A FNPT | Inlet Size N/A 1/4-18 | Outlet Type N/A FNPT | Outlet Size N/A 1/4-18 | Orifice N/A 0.125 in3.2 mm | Stem Type N/A Soft Seal Shutoff | O-ring Material N/A FKM | Production Category N/A 1 | Product Descriptions N/A Female NPT Toggle Valve |
| A204-316 |
CAD
N/A
|
Body Material N/A 316 SS | Inlet Type N/A MNPT | Inlet Size N/A 1/4-18 | Outlet Type N/A MNPT | Outlet Size N/A 1/4-18 | Orifice N/A 0.125 in3.2 mm | Stem Type N/A Soft Seal Shutoff | O-ring Material N/A FKM | Production Category N/A 1 | Product Descriptions N/A Male NPT Toggle Valve |
| A209-316 |
CAD
N/A
|
Body Material N/A 316 SS | Inlet Type N/A MNPT | Inlet Size N/A 1/4-18 | Outlet Type N/A Duolok Tube Fitting | Outlet Size N/A 1/4-18 | Orifice N/A 0.125 in3.2 mm | Stem Type N/A Soft Seal Shutoff | O-ring Material N/A FKM | Production Category N/A 1 | Product Descriptions N/A Male NPT to Duolok Tube End Toggle Valve |
| A215-316 |
CAD
N/A
|
Body Material N/A 316 SS | Inlet Type N/A FNPT | Inlet Size N/A 1/4-18 | Outlet Type N/A FNPT | Outlet Size N/A 1/4-18 | Orifice N/A 0.125 in3.2 mm | Stem Type N/A Soft Seal Shutoff | O-ring Material N/A FKM | Production Category N/A 1 | Product Descriptions N/A Female NPT Toggle Valve |
| 206-316 |
CAD
N/A
|
Body Material N/A 316 SS | Inlet Type N/A Duolok Tube Fitting | Inlet Size N/A 1/8 in. | Outlet Type N/A Duolok Tube Fitting | Outlet Size N/A 1/8 in. | Orifice N/A 0.094 in2.4 mm | Stem Type N/A Soft Seal Shutoff | O-ring Material N/A FKM | Production Category N/A 1 | Product Descriptions N/A Duolok Tube End Toggle Valve |
| A206-316 |
CAD
N/A
|
Body Material N/A 316 SS | Inlet Type N/A Duolok Tube Fitting | Inlet Size N/A 1/8 in. | Outlet Type N/A Duolok Tube Fitting | Outlet Size N/A 1/8 in. | Orifice N/A 0.094 in2.4 mm | Stem Type N/A Soft Seal Shutoff | O-ring Material N/A FKM | Production Category N/A 1 | Product Descriptions N/A Duolok Tube End Toggle Valve |
| 206-316-G |
CAD
N/A
|
Body Material N/A 316 SS | Inlet Type N/A Griplok Tube Fitting | Inlet Size N/A 1/8 in. | Outlet Type N/A Griplok Tube Fitting | Outlet Size N/A 1/8 in. | Orifice N/A 0.094 in2.4 mm | Stem Type N/A Soft Seal Shutoff | O-ring Material N/A FKM | Production Category N/A 2 | Product Descriptions N/A Griplok Tube End Toggle Valve |
| A206-316-G |
CAD
N/A
|
Body Material N/A 316 SS | Inlet Type N/A Griplok Tube Fitting | Inlet Size N/A 1/8 in. | Outlet Type N/A Griplok Tube Fitting | Outlet Size N/A 1/8 in. | Orifice N/A 0.094 in2.4 mm | Stem Type N/A Soft Seal Shutoff | O-ring Material N/A FKM | Production Category N/A 2 | Product Descriptions N/A Griplok Tube End Toggle Valve |
| 206-316-U |
CAD
N/A
|
Body Material N/A 316 SS | Inlet Type N/A Unilok Tube Fitting | Inlet Size N/A 1/8 in. | Outlet Type N/A Unilok Tube Fitting | Outlet Size N/A 1/8 in. | Orifice N/A 0.094 in2.4 mm | Stem Type N/A Soft Seal Shutoff | O-ring Material N/A FKM | Production Category N/A 2 | Product Descriptions N/A Unilok Tube End Toggle Valve |
| A206-316-U |
CAD
N/A
|
Body Material N/A 316 SS | Inlet Type N/A Unilok Tube Fitting | Inlet Size N/A 1/8 in. | Outlet Type N/A Unilok Tube Fitting | Outlet Size N/A 1/8 in. | Orifice N/A 0.094 in2.4 mm | Stem Type N/A Soft Seal Shutoff | O-ring Material N/A FKM | Production Category N/A 2 | Product Descriptions N/A Unilok Tube End Toggle Valve |
| 202-316 |
CAD
N/A
|
Body Material N/A 316 SS | Inlet Type N/A FNPT | Inlet Size N/A 1/8-27 | Outlet Type N/A FNPT | Outlet Size N/A 1/8-27 | Orifice N/A 0.125 in3.2 mm | Stem Type N/A Soft Seal Shutoff | O-ring Material N/A FKM | Production Category N/A 1 | Product Descriptions N/A Female NPT Toggle Valve |
| A200-316 |
CAD
N/A
|
Body Material N/A 316 SS | Inlet Type N/A MNPT | Inlet Size N/A 1/8-27 | Outlet Type N/A MNPT | Outlet Size N/A 1/8-27 | Orifice N/A 0.125 in3.2 mm | Stem Type N/A Soft Seal Shutoff | O-ring Material N/A FKM | Production Category N/A 1 | Product Descriptions N/A Male NPT Toggle Valve |
| A202-316 |
CAD
N/A
|
Body Material N/A 316 SS | Inlet Type N/A FNPT | Inlet Size N/A 1/8-27 | Outlet Type N/A FNPT | Outlet Size N/A 1/8-27 | Orifice N/A 0.125 in3.2 mm | Stem Type N/A Soft Seal Shutoff | O-ring Material N/A FKM | Production Category N/A 1 | Product Descriptions N/A Female NPT Toggle Valve |
| 200-316 |
CAD
N/A
|
Body Material N/A 316 SS | Inlet Type N/A MNPT | Inlet Size N/A 1/8-27 | Outlet Type N/A MNPT | Outlet Size N/A 1/8-27 | Orifice N/A 0.125 in3.2 mm | Stem Type N/A Soft Seal Shutoff | O-ring Material N/A FKM | Production Category N/A 1 | Product Descriptions N/A Male NPT Toggle Valve |
| 212-316 |
CAD
N/A
|
Body Material N/A 316 SS | Inlet Type N/A Duolok Tube Fitting | Inlet Size N/A 3/8 in. | Outlet Type N/A Duolok Tube Fitting | Outlet Size N/A 3/8 in. | Orifice N/A 0.125 in3.2 mm | Stem Type N/A Soft Seal Shutoff | O-ring Material N/A FKM | Production Category N/A 1 | Product Descriptions N/A Duolok Tube End Toggle Valve |
| A212-316 |
CAD
N/A
|
Body Material N/A 316 SS | Inlet Type N/A Duolok Tube Fitting | Inlet Size N/A 3/8 in. | Outlet Type N/A Duolok Tube Fitting | Outlet Size N/A 3/8 in. | Orifice N/A 0.125 in3.2 mm | Stem Type N/A Soft Seal Shutoff | O-ring Material N/A FKM | Production Category N/A 4 | Product Descriptions N/A Duolok Tube End Toggle Valve |
| 212-316-G |
CAD
N/A
|
Body Material N/A 316 SS | Inlet Type N/A Griplok Tube Fitting | Inlet Size N/A 3/8 in. | Outlet Type N/A Griplok Tube Fitting | Outlet Size N/A 3/8 in. | Orifice N/A 0.125 in3.2 mm | Stem Type N/A Soft Seal Shutoff | O-ring Material N/A FKM | Production Category N/A 2 | Product Descriptions N/A Griplok Tube End Toggle Valve |