CAD Cart (0)
▾
Special Alloys Integral Bonnet Needle Valves - Straight
Flolok 100 & 600 Series Integrated Bonnet needle valves are available with a wide range of connection, stem, o-ring and body material configurations making them suitable for many standard-service application.
Our website contains the most popular needle valves configurations - more options and accessories are available. For more information, contact SSP Customer Service.
Specifications
- MAWP: Up to 6000 psig (413 bar)
- Temperature: -40° to 450° F (-40 to 232° C)
- Orifice Sizes:
- 100 Series: 0.063, 0.172 in. (1.6 to 4.37 mm)
- 600 Series: 0.201 to 0.343 in. (5.25 to 8.71 mm)
- Body Materials: 316 SS, Alloy 400, Alloy C-276 and brass
- Stem Tip: Metal and PCTFE soft-seal
- Straight and Angle Patterns
- End Connections: Duolok, Unilok, or Griplok tube fitting, TruFit pipe fittings
- End Connection
- Sizes: 1/8 to 1/2 in.
- Types: Tube Fitting, NPT
Integral Bonnet Needle Valve Series Options and Accessories
In addition to the product offered on our website, other options and and accessories are available. These include:
- Colored Handles
- Metric Tube Fitting End Connections
- Speciall Clean in accordance with ASTM 93G Level C
- Rebuild Kits
- Straight Pattern Integral Bonnet Valves
1 2
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Orifice |
Stem Type |
Production Category |
|---|---|---|---|---|---|---|---|---|---|
| 626-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/8 in | Orifice N/A 0.250 in | Stem Type N/A Vee Type Shutoff | Production Category N/A 3 |
| 651-K-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/2 in | Orifice N/A 0.250 in | Stem Type N/A Soft Seal Shutoff | Production Category N/A 3 |
| 651-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/2 in | Orifice N/A 0.250 in | Stem Type N/A Vee Type Shutoff | Production Category N/A 3 |
| 654-K-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/2 in | Orifice N/A 0.312 in | Stem Type N/A Soft Seal Shutoff | Production Category N/A 3 |
| 654-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/2 in | Orifice N/A 0.312 in | Stem Type N/A Vee Type Shutoff | Production Category N/A 3 |
| 657-K-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/2 in | Orifice N/A 0.343 in | Stem Type N/A Soft Seal Shutoff | Production Category N/A 3 |
| 657-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/2 in | Orifice N/A 0.343 in | Stem Type N/A Vee Type Shutoff | Production Category N/A 3 |
1 2