CAD Cart (0)
▾
Special Alloy Ball Poppet Check Valves
4000 Series Ball poppet check valves improve cracking and reseals reliability by reducing the likelihood that the poppet will stick in the valve seat.
Specifications
Our website contains the most popular 4000 Series Check Valve configurations - more configurations are available. To specify other configurations, please contact SSP Customer Service.
Specifications
- Pressure: Up to 6000 psig (413 bar)
- Temperature: Up to 350° F (176° C)
- Body Materials: 316 SS
- Cracking Pressures: 1/3 to 50 psig (0.023 to 3.44 bar)
- Seat Material: FKM
- Ball Material: 316SS, PCTFE
- End Connections: Duolok, Griplok, Unilok, MNPT, FNPT
- Sizes: 1/8 to 3/4
- Orifices: 0.09, .019, 0.28 in.
Our website contains the most popular 4000 Series Check Valve configurations - more configurations are available. To specify other configurations, please contact SSP Customer Service.
1 2
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
Product Descriptions |
|---|---|---|---|---|---|---|---|---|
| 4005-10-HC |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 1/8 in | Production Category N/A 1 | Product Descriptions N/A Duolok Tube End to Male NPT Check Valve |
| 4005-1-HC |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 1/8 in | Production Category N/A 1 | Product Descriptions N/A Duolok Tube End to Male NPT Check Valve |
| 4005-25-HC |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 1/8 in | Production Category N/A 4 | Product Descriptions N/A Duolok Tube End to Male NPT Check Valve |
| 4011-1/3-HC |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 1/8 in | Production Category N/A 1 | Product Descriptions N/A Duolok Tube End to Male NPT Check Valve |
| 4011-10-HC |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 1/8 in | Production Category N/A 1 | Product Descriptions N/A Duolok Tube End to Male NPT Check Valve |
| 4011-1-HC |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 1/8 in | Production Category N/A 1 | Product Descriptions N/A Duolok Tube End to Male NPT Check Valve |
| 4011-25-HC |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 1/8 in | Production Category N/A 4 | Product Descriptions N/A Duolok Tube End to Male NPT Check Valve |
| 4012-1/3-HC |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/4 in | Production Category N/A 1 | Product Descriptions N/A Duolok Tube End Check Valve |
| 4012-10-HC |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/4 in | Production Category N/A 1 | Product Descriptions N/A Duolok Tube End Check Valve |
| 4012-1-HC |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/4 in | Production Category N/A 1 | Product Descriptions N/A Duolok Tube End Check Valve |
| 4012-25-HC |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | Product Descriptions N/A Duolok Tube End Check Valve |
| 4015-1/3-HC |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 1/4 in | Production Category N/A 1 | Product Descriptions N/A Duolok Tube End to Male NPT Check Valve |
| 4015-10-HC |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 1/4 in | Production Category N/A 1 | Product Descriptions N/A Duolok Tube End to Male NPT Check Valve |
| 4015-1-HC |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 1/4 in | Production Category N/A 1 | Product Descriptions N/A Duolok Tube End to Male NPT Check Valve |
1 2